COMPANY HEADER
Print Back
SMC® Push-Connect Pneumatic Tube Unions
Unit of Measure
Items SMC® Push-to-Connect Pneumatic Tube Adapters
03270404
SMC® 0.07 Pound (lb) Weight Push-Connect Pneumatic Tube Tee
SMC® Relief Valves with One Touch Fitting
01992171
SMC® Push-to-Connect Pneumatic Tube Union
SMC® Relief Valves with One Touch Fitting
01991506
SMC® 0.04 Pound (lb) Weight Push-Connect Pneumatic Tube Tee
SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union (01951993)
01951993
SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union
SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union (01951993)
01952008
SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union
Description N/A KQ2D06-M5A Fitting N/A KQ2H23-00A Fitting, Straight Union N/A KQ2D10-00A Fitting N/A KQ2H06-00A N/A KQ2H12-00A
Supplier Name N/A SMC®
Manufacturer Part Number N/A KQ2D06-M5A N/A KQ2H23-00A N/A KQ2D10-00A N/A KQ2H06-00A N/A KQ2H12-00A
Series N/A
Angle of Rotation N/A 0 º N/A N/A N/A N/A
Body Material N/A C3604 Brass Polybutylene Terephthalate (PBT) Polypropylene N/A Standard Tubing, Copper Free/Nickel Plated N/A Standard Tubing, No Options N/A Standard Tubing, No Options N/A Standard Tubing, No Options
Burst Pressure N/A 3 MPa N/A N/A 3 MPa N/A 3 MPa N/A 3 MPa
Compatible Tube Outer Diameter N/A
Compatible Tube Outer Diameter (Port 1) N/A 6 mm N/A N/A 10 mm N/A 6 mm N/A 12 mm
Compatible Tube Outer Diameter (Port 2) N/A 6 mm N/A N/A 10 mm N/A 6 mm N/A 12 mm
Connection 1 Short Name N/A Push-In N/A N/A Push-In N/A Push-In N/A Push-In
Connection 2 Short Name N/A International Organization for Standardization (ISO) N/A N/A Push-In N/A Push-In N/A Push-In
Flow Control Type N/A None N/A N/A None N/A None N/A None
Fitting Shape N/A Right Angle Adapter Tee N/A N/A Right Angle Adapter Tee N/A Straight N/A Straight
Hex Size N/A 13 mm N/A N/A N/A N/A
Operating Temperature [Max] N/A N/A N/A 60 ºC N/A 60 ºC N/A 60 ºC
Material N/A
Maximum Operating Temperature (Water) N/A +40 ºC N/A N/A +40 ºC N/A +40 ºC N/A +40 ºC
Minimum Operating Temperature (Water) N/A 0 ºC N/A N/A 0 ºC N/A 0 ºC N/A 0 ºC
Number of Ports N/A 3 N/A N/A 2 N/A 2 N/A 2
Operating Pressure Range N/A -100 kPa to 1 MPa N/A N/A -100 kPa to 1 MPa N/A -100 kPa to 1 MPa N/A -100 kPa to 1 MPa
Operating Temperature Range (Water) N/A 0 to 40 ºC N/A N/A 0 to 40 ºC N/A 0 to 40 ºC N/A 0 to 40 ºC
Operating Temperature Range (No Freezing) N/A -5 to 60 ºC N/A N/A -5 to 60 ºC N/A -5 to 60 ºC N/A -5 to 60 ºC
Overall Diameter N/A 12.8 mm N/A N/A 18.5 mm N/A 12.8 mm N/A 20.9 mm
Overall Length N/A 28.5 mm N/A N/A 26.5 mm N/A 34.5 mm N/A 44.5 mm
Panel Fitting Size N/A
Panel Fitting Type N/A
Standards Met N/A Japanese Industrial Standards (JIS) N/A N/A N/A N/A
Port Size N/A
Seal Material N/A Nitrile N/A N/A N/A N/A
Fitting Connection Type 1 N/A Female Push-In N/A N/A N/A N/A
Fitting Connection Type 2 N/A Female Push-In N/A N/A N/A N/A
Fitting Connection Type 3 N/A Male International Standardization of Organization (ISO) Threaded N/A N/A N/A N/A
Fitting Connection Size 1 N/A 6 mm N/A N/A N/A N/A
Fitting Connection Size 2 N/A 6 mm N/A N/A N/A N/A
Fitting Connection Size 3 N/A M5 x 0.8 N/A N/A N/A N/A
Minimum Operating Temperature (No Freezing) N/A -5 ºC N/A N/A N/A N/A
Maximum Operating Temperature (No Freezing) N/A +60 ºC N/A N/A N/A N/A
Maximum Swivel Torque N/A Fixed Fitting N/A N/A N/A N/A
Port/Tube Outside Diameter 1 Type N/A Push-to-Connect N/A N/A N/A N/A
Port/Tube Outside Diameter 1 N/A 6 mm N/A N/A N/A N/A
Port/Tube Outside Diameter 2 Type N/A Push-to-Connect N/A N/A N/A N/A
Port/Tube Outside Diameter 2 N/A 6 mm N/A N/A N/A N/A
Port/Tube Outside Diameter 3 N/A M5 N/A N/A N/A N/A
Port Gender N/A Female (Port 1) Female (Port 2) N/A N/A N/A N/A
Weight N/A 0.07 lb N/A N/A 0.04 lb N/A 0.01 lb N/A 0.03 lb
Features & Benefits N/A