| Items |
01994970 SMC® 0.02 Pound (lb) Weight Push-Connect Pneumatic Tube Y-Connector |
01995090 SMC® 0.11 Pound (lb) Weight Push-Connect Pneumatic Tube Y-Connector |
01994835 SMC® 0.05 Pound (lb) Weight Push-Connect Pneumatic Tube Y-Connector |
01995104 SMC® 0.03 Pound (lb) Weight Push-Connect Pneumatic Tube Y-Connector |
01994684 SMC® 0.01 Pound (lb) Weight Push-Connect Pneumatic Tube Y-Connector |
|||||
| Description | N/A KQ2U09-99A Fitting, Plug-In Y | N/A KQ2U13-U04A Fitting, UNIFIT | N/A KQ2U06-U03A Fitting, UNIFIT | N/A KQ2UD04-01AS Fitting, Male Double Y | N/A KQ2U03-05A Fitting, Branch Y | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KQ2U09-99A | N/A KQ2U13-U04A | N/A KQ2U06-U03A | N/A KQ2UD04-01AS | N/A KQ2U03-05A | |||||
| Angle of Rotation | N/A | |||||||||
| Body Material | N/A Standard Tubing, No Options | N/A Standard Tubing, No Options | N/A Standard Tubing, No Options | N/A Standard Tubing, with Thread Sealant | N/A Standard Tubing, No Options | |||||
| Burst Pressure | N/A 3 MPa | N/A | N/A 3 MPa | N/A 3 MPa | N/A | |||||
| Compatible Tube Outer Diameter | N/A | N/A | N/A | N/A 4 mm | N/A | |||||
| Compatible Tube Outer Diameter (Port 1) | N/A 5/16 in | N/A | N/A 6 mm | N/A | N/A | |||||
| Compatible Tube Outer Diameter (Port 2) | N/A 5/16 in | N/A | N/A 6 mm | N/A | N/A | |||||
| Compatible Tube Outer Diameter (Port 3) | N/A 5/16 in | N/A | N/A | N/A | N/A | |||||
| Compatible Tube Outer Diameter (Port 4) | N/A | |||||||||
| Compatible Tube Outer Diameter (Port 5) | N/A | |||||||||
| Connection 1 Short Name | N/A Push-In | N/A | N/A Push-In | N/A Push-In | N/A | |||||
| Connection 2 Short Name | N/A Push-In | N/A | N/A Universal (Uni) | N/A British Standard Pipe (BSP) | N/A | |||||
| Fitting Connection Type 1 | N/A Female Push-In | N/A | N/A Female Push-In | N/A | N/A | |||||
| Fitting Connection Type 2 | N/A Female Push-In | N/A | N/A Female Push-In | N/A | N/A | |||||
| Fitting Connection Type 3 | N/A Male Tube | N/A | N/A Male Universal Threaded | N/A | N/A | |||||
| Fitting Connection Size 1 | N/A 5/16 in | N/A | N/A 6 mm | N/A | N/A | |||||
| Fitting Connection Size 2 | N/A 5/16 in | N/A | N/A 6 mm | N/A | N/A | |||||
| Fitting Connection Size 3 | N/A 5/16 in | N/A | N/A 3/8 in | N/A | N/A | |||||
| Fitting Shape | N/A Y-Connector | N/A Y-Connector | N/A Y-Connector | N/A Y-Connector (Delta) | N/A Y-Connector | |||||
| Flow Control Type | N/A None | N/A | N/A None | N/A None | N/A | |||||
| Hex Size | N/A | N/A | N/A 17 mm | N/A 13 mm | N/A | |||||
| Operating Temperature [Min] | N/A | |||||||||
| Operating Temperature [Max] | N/A | N/A | N/A | N/A 60 ºC | N/A | |||||
| Operating Temperature Range | N/A | |||||||||
| Maximum Operating Temperature (Water) | N/A +40 ºC | N/A | N/A +40 ºC | N/A +40 ºC | N/A | |||||
| Maximum Operating Temperature (No Freezing) | N/A +60 ºC | N/A | N/A +60 ºC | N/A | N/A | |||||
| Minimum Operating Temperature (No Freezing) | N/A -5 ºC | N/A | N/A -5 ºC | N/A | N/A | |||||
| Minimum Operating Temperature (Water) | N/A 0 ºC | N/A | N/A 0 ºC | N/A 0 ºC | N/A | |||||
| Maximum Swivel Torque | N/A | |||||||||
| Number of Ports | N/A 3 | N/A | N/A 3 | N/A 5 | N/A | |||||
| Operating Pressure Range | N/A -100 kPa to 1 MPa | N/A | N/A -100 kPa to 1 MPa | N/A -100 kPa to 1 MPa | N/A | |||||
| Operating Temperature Range (Water) | N/A 0 to 40 ºC | N/A | N/A 0 to 40 ºC | N/A 0 to 40 ºC | N/A | |||||
| Operating Temperature Range (No Freezing) | N/A -5 to 60 ºC | N/A | N/A -5 to 60 ºC | N/A -5 to 60 ºC | N/A | |||||
| Overall Diameter | N/A 15.2 mm | N/A | N/A 12.8 mm | N/A 12.8 mm | N/A | |||||
| Overall Length | N/A 64.5 mm | N/A | N/A 46 mm | N/A 42.6 mm | N/A | |||||
| Port Size | N/A | |||||||||
| Port/Tube Outside Diameter 1 Type | N/A | |||||||||
| Port/Tube Outside Diameter 1 | N/A | |||||||||
| Port/Tube Outside Diameter 2 Type | N/A | |||||||||
| Port/Tube Outside Diameter 2 | N/A | |||||||||
| Port/Tube Outside Diameter 3 | N/A | |||||||||
| Port Gender | N/A | |||||||||
| Standards Met | N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) | N/A | N/A | N/A Japanese Industrial Standards (JIS) | N/A | |||||
| Seal Material | N/A | |||||||||
| Series | N/A | |||||||||
| Weight | N/A 0.02 lb | N/A 0.11 lb | N/A 0.05 lb | N/A 0.03 lb | N/A 0.01 lb | |||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||