COMPANY HEADER
Print Back
SMC® Push-Connect Pneumatic Tube Elbow (04528911)
Unit of Measure
Items SMC® Push-Connect Pneumatic Tube Elbow (04528911)
02950919
SMC® 0.07 Pound (lb) Weight Bulk Head Connector
SMC® Push-Connect Pneumatic Tube Elbow (04528911)
02950920
SMC® 0.01 Pound (lb) Weight Bulk Head Connector
Description N/A KV2E07-35 Fitting, Bulkhead Connector N/A KV2E13-37 Fitting, Bulkhead Connector
Supplier Name N/A SMC®
Manufacturer Part Number N/A KV2E07-35 N/A KV2E13-37
Weight N/A 0.07 lb N/A 0.01 lb