COMPANY HEADER
Print Back
SMC® Push-Connect Pneumatic Tube Elbow (04528911)
Unit of Measure
Items SMC® Push-Connect Pneumatic Tube Elbow (04528911)
02764437
SMC® 0.01 Pound (lb) Weight Union
SMC® Push-Connect Pneumatic Tube Elbow (04528911)
02764438
SMC® 0.01 Pound (lb) Weight Union
SMC® Push-Connect Pneumatic Tube Elbow (04528911)
05168050
SMC® 0.03 Pound (lb) Weight Union
SMC® Push-Connect Pneumatic Tube Elbow (04528911)
02955857
SMC® 0.03 Pound (lb) Weight Union
SMC® Push-Connect Pneumatic Tube Elbow (04528911)
05168051
SMC® 0.04 Pound (lb) Weight Union
Description N/A KV2H03-00 N/A KV2H07-00 N/A KV2H07-11 Reducing Union N/A KV2H11-00 Fitting, Straight Union N/A KV2H11-13 Reducing Union
Supplier Name N/A SMC®
Manufacturer Part Number N/A KV2H03-00 N/A KV2H07-00 N/A KV2H07-11 N/A KV2H11-00 N/A KV2H11-13
Weight N/A 0.01 lb N/A 0.01 lb N/A 0.03 lb N/A 0.03 lb N/A 0.04 lb