COMPANY HEADER
Print Back
INA (Schaeffler) Spherical Plain Bearings
Unit of Measure
Items INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing (03634658)
03634658
INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing
INA (Schaeffler) 18 Millimeter (mm) Bore Diameter Spherical Plain Bearing (04066133)
04066133
INA (Schaeffler) 18 Millimeter (mm) Bore Diameter Spherical Plain Bearing
INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Spherical Plain Bearing (04066112)
04066112
INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Spherical Plain Bearing
INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Spherical Plain Bearing (00135388)
00135388
INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Spherical Plain Bearing
INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Spherical Plain Bearing (02394043)
02394043
INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Spherical Plain Bearing
Description N/A GE140-SW Elges® Rod End N/A GE18-PB Elges® Spherical Plain Bearing N/A GE120-SW Elges® Spherical Plain Bearing N/A GE110-DO Elges® Spherical Plain Bearing N/A GE15-FO-2RS Elges® Spherical Plain Bearing
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A GE140-SW N/A GE18-PB N/A GE120-SW N/A GE110-DO N/A GE15-FO-2RS
Ball Diameter N/A
Ball Material N/A
Bearing Type N/A Angular Contact N/A Radial Bearing N/A Angular Contact N/A Radial Bearing N/A Radial Bearing
Bore Diameter N/A 140 mm N/A 18 mm N/A 120 mm N/A 110 mm N/A 15 mm
Closure Type N/A Open N/A Open N/A Open N/A Open N/A Sealed
Inner Ring Material N/A Chrome-Plated Steel N/A Steel N/A Chrome-Plated Steel N/A Stainless Steel N/A Steel
Inner Ring Width N/A 42 mm N/A 23 mm N/A 36 mm N/A 70 mm N/A 16 mm
Lubrication Hole Type N/A
Lubrication Type N/A Maintenance Free/Self-Lubricating N/A Requires Lubrication N/A Maintenance Free/Self-Lubricating N/A Requires Lubrication N/A Requires Lubrication
UPC Code N/A
Misalignment Angle N/A 1.8 º N/A 15 º N/A 1.4 º N/A 6 º N/A 16 º
Operating Temperature Range N/A -50 to 150 ºC N/A -60 to 250 ºC N/A -50 to 150 ºC N/A -60 to 200 ºC N/A -30 to 130 ºC
Outer Ring Material N/A Chrome Steel N/A Bronze N/A Chrome Steel N/A Stainless Steel N/A Chrome Steel
Outer Ring Width N/A 42 mm N/A 16.5 mm N/A 36 mm N/A 55 mm N/A 10 mm
Outside Diameter N/A 210 mm N/A 35 mm N/A 180 mm N/A 160 mm N/A 30 mm
Race Material N/A Polytetrafluoroethylene (PTFE) Composite N/A N/A Polytetrafluoroethylene (PTFE) Composite N/A N/A
Radial Dynamic Load Capacity N/A 1990000 N N/A 26000 N N/A 1490000 N N/A 655000 N N/A 21200 N
Radial Static Load Capacity N/A 3310000 N N/A 66500 N N/A 2490000 N N/A 3250000 N N/A 106000 N
Standards Met N/A International Organization for Standardization (ISO)-12 240-2 N/A International Organization for Standardization (ISO)-12 240-1 N/A International Organization for Standardization (ISO)-12 240-2 N/A International Organization for Standardization (ISO)-12 240-1 N/A International Organization for Standardization (ISO)-12 240-1
Weight N/A 17.16 lb N/A N/A N/A 12.57 lb N/A 0.12 lb