COMPANY HEADER
Print Back
INA (Schaeffler) Male Threaded Right Hand Rod Ends
Unit of Measure
Items INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End (02291866)
02291866
INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End
INA (Schaeffler) 21 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End (04066048)
04066048
INA (Schaeffler) 21 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End
INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End (02291863)
02291863
INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End
INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End (03235013)
03235013
INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End
INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End (02291864)
02291864
INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End
Description N/A GAKR20-PW Elges® Rod End N/A GAKR16-PW Elges® Rod End N/A GAKR8-PB Elges® Rod End N/A GAKR20-PB Elges® Rod End N/A GAKR10-PW Elges® Rod End
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A GAKR20-PW N/A GAKR16-PW N/A GAKR8-PB N/A GAKR20-PB N/A GAKR10-PW
Ball Material N/A Steel
Ball Width N/A 25 mm N/A 21 mm N/A 12 mm N/A 25 mm N/A 14 mm
Bore Diameter N/A 20 mm N/A 16 mm N/A 8 mm N/A 20 mm N/A 10 mm
Grade N/A Precision N/A N/A Precision N/A N/A Precision
Head Diameter N/A 24.3 mm N/A 19.3 mm N/A 24 mm N/A 50 mm N/A 12.9 mm
Head Width N/A 18 mm N/A 15 mm N/A 9 mm N/A 18 mm N/A 10.5 mm
Housing Material N/A Zinc-Plated Steel
Length to Ball Center N/A 78 mm N/A 66 mm N/A 42 mm N/A 78 mm N/A 48 mm
Lubrication Type N/A Maintenance Free/Self-Lubricating N/A Maintenance Free/Self-Lubricating N/A With Lubrication Fitting N/A With Lubrication Fitting N/A Maintenance Free/Self-Lubricating
Misalignment Angle N/A 14 º N/A 15 º N/A 14 º N/A 14 º N/A 13 º
Operating Temperature Range N/A
Race Material N/A Bronze
Radial Static Load Capacity N/A 45600 N N/A 45200 N N/A 12900 N N/A 45600 N N/A 18500 N
End Type N/A Male Threaded
Shank Thread Length N/A 45 mm N/A 37 mm N/A 25 mm N/A 45 mm N/A 28 mm
Shank Thread Size N/A M20 x 1.5 N/A M16 N/A M8 x 1.25 N/A M20 x 1.5 N/A M10 x 1.5
Standards Met N/A International Organization for Standardization (ISO)-12 240-4
Thread Direction N/A Right Hand
Weight N/A 1 lb N/A N/A 0.1 lb N/A 1 lb N/A 0.15 lb