COMPANY HEADER
Print Back
INA (Schaeffler) Spherical Rod Ends
Unit of Measure
Items INA (Schaeffler) 25 Millimeter (mm) Ball Width Spherical Rod End (04066194)
04066194
INA (Schaeffler) 25 Millimeter (mm) Ball Width Spherical Rod End
INA (Schaeffler) 22 Millimeter (mm) Ball Width Spherical Rod End (04066193)
04066193
INA (Schaeffler) 22 Millimeter (mm) Ball Width Spherical Rod End
INA (Schaeffler) 32 Millimeter (mm) Ball Width Spherical Rod End (04066196)
04066196
INA (Schaeffler) 32 Millimeter (mm) Ball Width Spherical Rod End
INA (Schaeffler) 20 Millimeter (mm) Ball Width Spherical Rod End (04066192)
04066192
INA (Schaeffler) 20 Millimeter (mm) Ball Width Spherical Rod End
INA (Schaeffler) 20 Millimeter (mm) Ball Width Spherical Rod End (04066277)
04066277
INA (Schaeffler) 20 Millimeter (mm) Ball Width Spherical Rod End
Description N/A GF35-DO Elges® Rod End N/A GF30-DO Elges® Rod End N/A GF45-DO Elges® Rod End N/A GF25-DO Elges® Rod End N/A GK25-DO Elges® Rod End
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A GF35-DO N/A GF30-DO N/A GF45-DO N/A GF25-DO N/A GK25-DO
Ball Material N/A Steel
Ball Width N/A 25 mm N/A 22 mm N/A 32 mm N/A 20 mm N/A 20 mm
Bore Diameter N/A 35 mm N/A 30 mm N/A 45 mm N/A 25 mm N/A 25 mm
Head Diameter N/A 83 mm N/A 65 mm N/A 110 mm N/A 55 mm N/A 64 mm
Head Width N/A 31 mm N/A 29 mm N/A 41.5 mm N/A 24 mm N/A 17 mm
Housing Material N/A Steel
Length to Ball Center N/A 61 mm N/A 51 mm N/A 77 mm N/A 45 mm N/A 45 mm
Lubrication Type N/A No Fitting N/A No Fitting N/A No Fitting N/A No Fitting N/A With Lubrication Fitting
Misalignment Angle N/A 6 º N/A 6 º N/A 7 º N/A 7 º N/A 7 º
Race Material N/A Steel
Radial Static Load Capacity N/A 193000 N N/A 115000 N N/A 386000 N N/A 68700 N N/A 70800 N
Standards Met N/A N/A N/A N/A N/A International Organization for Standardization (ISO)-12 240-4
Weight N/A