Items |
![]() 00069731 NTN 223 Series 160 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing |
![]() 00069522 NTN 223 Series 90 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing |
![]() 00069627 NTN 223 Series 120 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing |
![]() 00069408 NTN 223 Series 65 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing |
![]() 00069460 NTN 223 Series 75 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing |
|||||
Description | N/A 22332UAVS2 Spherical Roller Bearing | N/A 22318UAVS2 Spherical Roller Bearing | N/A 22324UAVS2 Spherical Roller Bearing | N/A 22313EF800 Spherical Roller Bearing | N/A 22315UAVS2 Spherical Roller Bearing | |||||
Supplier Name | N/A NTN Bearing Company | |||||||||
Manufacturer Part Number | N/A 22332UAVS2 | N/A 22318UAVS2 | N/A 22324UAVS2 | N/A 22313EF800 | N/A 22315UAVS2 | |||||
Series | N/A 223 | |||||||||
Applications | N/A | |||||||||
Bearing Material | N/A Through Hardened Steel | |||||||||
Bore Diameter | N/A 160 mm | N/A 90 mm | N/A 120 mm | N/A 65 mm | N/A 75 mm | |||||
Bore Type | N/A Round | |||||||||
Cage Material | N/A Brass | |||||||||
Cage Type | N/A Machined | |||||||||
Closure Type | N/A Open | |||||||||
Dynamic Load Rating | N/A 299000 lbf | N/A 101000 lbf | N/A 184000 lbf | N/A 83000 lbf | N/A 75500 lbf | |||||
Fillet Radius | N/A 4 mm | N/A 3 mm | N/A 3 mm | N/A 2.1 mm | N/A 2.1 mm | |||||
Finish/Coating | N/A Uncoated | |||||||||
Harmonization Code | N/A 8482.30.0080 | |||||||||
Inside Ring Width | N/A 114 mm | N/A 64 mm | N/A 86 mm | N/A 48 mm | N/A 55 mm | |||||
Internal Clearance | N/A Upper 2/3 of C4 range | |||||||||
Lubrication Hole Type | N/A Lubrication Groove and Holes | |||||||||
UPC Code | N/A 4547359520293 | N/A 4547359270952 | N/A 4547359272529 | N/A 3413520086237 | N/A 4547359270044 | |||||
Maximum Speed | N/A 1200 rpm | N/A 2200 rpm | N/A 1600 rpm | N/A 4800 rpm | N/A 2600 rpm | |||||
Operating Temperature Range | N/A -40 to 250 ºF | N/A -40 to 250 ºF | N/A -40 to 250 ºF | N/A -40 to 400 ºF | N/A -40 to 250 ºF | |||||
Outside Ring Type | N/A Not Split | |||||||||
Outside Ring Width | N/A 114 mm | N/A 64 mm | N/A 86 mm | N/A 48 mm | N/A 55 mm | |||||
Outside Diameter | N/A 340 mm | N/A 190 mm | N/A 260 mm | N/A 140 mm | N/A 160 mm | |||||
Overall Width | N/A 114 mm | N/A 64 mm | N/A 86 mm | N/A 48 mm | N/A 55 mm | |||||
Precision Rating | N/A Not Rated | |||||||||
Static Load Rating | N/A 320000 lbf | N/A 95500 lbf | N/A 180000 lbf | N/A 77000 lbf | N/A 72000 lbf | |||||
Weight | N/A 119.05 lb | N/A 19.09 lb | N/A 48.28 lb | N/A 8.05 lb | N/A 12.06 lb | |||||
Features & Benefits | N/A With Lubrication Groove and Hole |
N/A
|
N/A
|
N/A
|
N/A
|
|||||
|