COMPANY HEADER
Print Back
RBC® TRTB Series Tapered Roller Thrust Bearings
Unit of Measure
Items RBC® TRTB Series Tapered Roller Thrust Bearings
03342415
RBC® TRTB Series 11.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing
RBC® TRTB Series Tapered Roller Thrust Bearings
03387375
RBC® TRTB Series 4.4000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing
RBC® TRTB Series Tapered Roller Thrust Bearings
04314631
RBC® TRTB Series 9.2500 Inch (in) Bore Diameter Tapered Roller Thrust Bearing
RBC® TRTB Series Tapered Roller Thrust Bearings
04755090
RBC® TRTB Series 5.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing
RBC® TRTB Series Tapered Roller Thrust Bearings
04755092
RBC® TRTB Series 6.0000 Inch (in) Bore Diameter Tapered Roller Thrust Bearing
Description N/A TRTB1120 LRG Bore Thrust Bearing N/A TRTB441 Bearing N/A TRTB 921 Tapered Thrust Bearing N/A TRTB511 Tapered Thrust Bearing N/A TRTB611 Tapered Thrust Bearing
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A TRTB1120 N/A TRTB441 N/A TRTB921 N/A TRTB511 N/A TRTB611
Bearing Material N/A 52100 Bearing Quality Steel
Bore Diameter N/A 11.0000 in N/A 4.4000 in N/A 9.2500 in N/A 5.0000 in N/A 6.0000 in
Cage Material N/A Bronze
Dynamic Load Capacity N/A 1590000 lbf N/A 263000 lbf N/A 1304000 lbf N/A 318000 lbf N/A 437000 lbf
Fillet Radius N/A 0.440 in N/A 0.130 in N/A 0.630 in N/A 0.190 in N/A 0.250 in
Outside Diameter N/A 23.7500 in N/A 8.00 in N/A 21.5000 in N/A 10.5000 in N/A 12.5000 in
Overall Width N/A 5.3750 in N/A 2.2000 in N/A 5.0000 in N/A 2.3125 in N/A 2.7500 in
Series N/A TRTB
Static Load Capacity N/A 7000000 lbf N/A 842000 lbf N/A 4427000 lbf N/A 1066000 lbf N/A 1501000 lbf
Thrust Bearing Type N/A Tapered Race