COMPANY HEADER
Print Back
NTN Ball Thrust Bearings
Unit of Measure
Items NTN Ball Thrust Bearings
02288685
NTN 513 Series 60 Millimeter (mm) Outside Diameter Ball Thrust Bearing
NTN Ball Thrust Bearings
02288679
NTN 512 Series 28 Millimeter (mm) Outside Diameter Ball Thrust Bearing
NTN Ball Thrust Bearings
00132728
NTN 511 Series 42 Millimeter (mm) Outside Diameter Ball Thrust Bearing
NTN 5620 Series 68 Millimeter (mm) Outside Diameter Ball Thrust Bearing (00459729)
00459729
NTN 5620 Series 68 Millimeter (mm) Outside Diameter Ball Thrust Bearing
NTN Ball Thrust Bearings
00061586
NTN 511 Series 100 Millimeter (mm) Outside Diameter Ball Thrust Bearing
Description N/A 51306 Ball Bearing N/A 51201 Ball Bearing N/A 51105 Ball Bearing N/A 562008P5 Ball Bearing N/A 51115 Ball Bearing
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A 51306 N/A 51201 N/A 51105 N/A 562008P5 N/A 51115
Series N/A 513 N/A 512 N/A 511 N/A 5620 N/A 511
Bearing Material N/A High Carbon Chrome Steel N/A High Carbon Chrome Steel N/A High Carbon Chrome Steel N/A N/A High Carbon Chrome Steel
Bore Diameter N/A 30 mm N/A 12 mm N/A 25 mm N/A 40 mm N/A 75 mm
Cage Material N/A Resin N/A Resin N/A Resin N/A N/A Steel
Cage Type N/A
Closure Type N/A
Dynamic Load Rating N/A 43000 N N/A 13200 N N/A 19600 N N/A N/A 44500 N
Fillet Radius N/A 1 mm N/A 0.6 mm N/A 0.6 mm N/A 0.6 mm N/A 1 mm
Finish/Coating N/A
Harmonization Code N/A
Internal Clearance N/A
Maximum Speed N/A 3900 rpm N/A 8000 rpm N/A 6500 rpm N/A 9400 rpm N/A 3200 rpm
Operating Temperature Range N/A -40 to 120 ºC N/A -40 to 120 ºC N/A -40 to 120 ºC N/A N/A -40 to 120 ºC
Outside Diameter N/A 60 mm N/A 28 mm N/A 42 mm N/A 68 mm N/A 100 mm
Outside Diameter Design N/A Straight
Overall Width N/A 21 mm N/A 11 mm N/A 11 mm N/A 36 mm N/A 19 mm
Precision Rating N/A International Organization for Standardization (ISO) Class 0 N/A International Organization for Standardization (ISO) Class 0 N/A International Organization for Standardization (ISO) Class 0 N/A Not Rated N/A International Organization for Standardization (ISO) Class 0
Separable or Banded N/A Separable N/A Separable N/A Separable N/A N/A Separable
Static Load Rating N/A 78500 N N/A 19000 N N/A 37000 N N/A 58.5 kN N/A 136000 N
Thrust Bearing Type N/A Single-Direction N/A Single-Direction N/A Single-Direction N/A Double-Direction N/A Single-Direction
Weight N/A 0.57 lb N/A 0.07 lb N/A 0.11 lb N/A 0.98 lb N/A 0.88 lb