COMPANY HEADER
Print Back
Barksdale Pressure Transducers
Unit of Measure
Items Barksdale Pressure Transducers
07563375
Barksdale 0 to 3000 Pound Per Square Inch (psi) Range Pressure Transducer
Barksdale Pressure Transducers
07563464
Barksdale 0 to 150 Pound Per Square Inch (psi) Range Pressure Transducer
Barksdale Pressure Transducers
07563465
Barksdale 0 to 3000 Pound Per Square Inch (psi) Range Pressure Transducer
Barksdale Pressure Transducers
07563466
Barksdale 0 to 3000 Pound Per Square Inch (psi) Range Pressure Transducer
Barksdale Pressure Transducers
07563467
Barksdale 0 to 150 Pound Per Square Inch (psi) Range Pressure Transducer
Description N/A 625H4-13 4-20 mA 0.5% Transducer 3000 psi N/A 623H4-05 5.5 vdc 0.5% Transducer 150 psi N/A 623H4-13 5.5 vdc 0.5% Transducer 3000 psi N/A 623H4-13-P2 5.5 vdc 0.5% Transducer N/A 624H4-05 4.5 vdc 0.5% Transducer 150 psi
Manufacturer Part Number N/A 625H4-13 N/A 623H4-05 N/A 623H4-13 N/A 623H4-13-P2 N/A 624H4-05
Supplier Name N/A Barksdale Inc
Pressure Range N/A 0 to 3000 psi N/A 0 to 150 psi N/A 0 to 3000 psi N/A 0 to 3000 psi N/A 0 to 150 psi
Output Current N/A 4 to 20 mA N/A N/A N/A N/A
Output Direct Current (DC) Voltage N/A N/A 0.5 to 5.5 V N/A 0.5 to 5.5 V N/A 0.5 to 5.5 V N/A 0.5 to 4.5 V
Direct Current (DC) Power Supply Voltage N/A 9 to 28 V N/A 9 to 30 V N/A 9 to 30 V N/A 9 to 30 V N/A 5 V
Electrical Connection N/A Mini-DIN 43650 Type C - mating connector included (Industry std-9.4 mm)
Options N/A
Process Connection N/A 1/4 National Pipe Thread (NPT) Male Thread N/A 1/4 National Pipe Thread (NPT) Male Thread N/A 1/4 National Pipe Thread (NPT) Male Thread N/A 7/16-20 Unified Fine (UNF) (Society of Automotive Engineers (SAE) #4) Male Thread N/A 1/4 National Pipe Thread (NPT) Male Thread
Series N/A 625 N/A 623 N/A 623 N/A 623 N/A 624
Temperature Range N/A -40 to 185 ºF
Transducer Type N/A Transducer - OEM
Accuracy (±) N/A 0.5 %
Standards Met N/A Canadian Underwriter's Laboratories (cUL) Approved Underwriter's Laboratories (UL)
Weight N/A 5.1 oz
Features & Benefits N/A
  • Compact size
  • Stainless steel construction
  • Ceramic sensor technology
  • Current and voltage outputs