COMPANY HEADER
Print Back
SMC® Anti-Static Polyurethane Tubing
Unit of Measure
Items SMC® Anti-Static Polyurethane Tubing
02004135
SMC® 0.158 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-Static Soft Nylon Tubing
SMC® Anti-Static Polyurethane Tubing
02004133
SMC® 0.158 Inch (in) Inside Diameter and 100 Meter (m) Length Anti-Static Soft Nylon Tubing
SMC® Anti-Static Polyurethane Tubing
04576806
SMC® 0.197 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-Static Soft Nylon Tubing
SMC® Anti-Static Polyurethane Tubing
03917263
SMC® 0.087 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-Static Soft Nylon Tubing
SMC® 40 Millimeter (mm) Orifice Diameter and 7.56 Pound (lb) Weight Process Solenoid Valve (04033185)
02004131
SMC® 0.77 Pound (lb) Weight and 20 Meter (m) Length Anti-Static Soft Nylon Tubing
Description N/A TAS0604B-20 Tubing, Anti Static Nylon N/A TAS0604B-100 Tubing, Anti Static Nylon N/A TAS0805B-20 N/A TAS3222B-20 N/A TAS0425B-20 Tubing
Supplier Name N/A SMC®
Manufacturer Part Number N/A TAS0604B-20 N/A TAS0604B-100 N/A TAS0805B-20 N/A TAS3222B-20 N/A TAS0425B-20
Color N/A Black
Media N/A Air Only N/A Air Only N/A Air Only N/A Air Only N/A
Fluid Type N/A Air
Hardness N/A N/A N/A N/A N/A Shore D 48
Shore D Hardness N/A 48 duro N/A 48 duro N/A 48 duro N/A 48 duro N/A
Length N/A 20 m N/A 100 m N/A 20 m N/A 20 m N/A 20 m
Material Specification N/A Material Equivalent to Underwriter Laboratories (UL)-94 Standards V-0 N/A Material Equivalent to Underwriter Laboratories (UL)-94 Standards V-0 N/A Material Equivalent to Underwriter Laboratories (UL)-94 Standards V-0 N/A Material Equivalent to Underwriter Laboratories (UL)-94 Standards V-0 N/A Material Equivalent to UL-94 Standards V-0
Minimum Bend Radius N/A 15 mm N/A 15 mm N/A 19 mm N/A 12 mm N/A 12 mm
Operating Temperature [Max] N/A 104 ºF
Operating Temperature [Min] N/A 32 ºF
Operating Pressure at Room Temperature N/A 174 psi N/A 174 psi N/A 174 psi N/A 174 psi N/A
Physical Resistance N/A Abrasion Chemical Electro-Static Fire Impact N/A Abrasion Chemical Electro-Static Fire Impact N/A N/A N/A Abrasion Chemical Electro-Static Fire Impact
Tube Inside Diameter N/A 0.158 in4 mm N/A 0.158 in4 mm N/A 0.197 in5 mm N/A 0.087 in2.2 mm N/A 0.098 in2.5 mm
Tube Material N/A Conductive Nylon + Fire Resistant Nylon
Tube Outside Diameter N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 0.313 in8 mm N/A 0.126 in3.2 mm N/A 0.156 in4 mm
Typical Applications N/A Antistatic Flame Resistance General Purpose Air
Weight N/A 0.910 lb N/A 6.33 lb N/A 1.73 lb N/A 0.66 lb N/A 0.77 lb
Material N/A Nylon