| Items |
04770948 SMC® 0.156 Inch (in) Outside Diameter Blue Clean Room Polyolefin Tubing |
04770949 SMC® 0.156 Inch (in) Outside Diameter Green Clean Room Polyolefin Tubing |
05616104 SMC® 0.313 Inch (in) Outside Diameter White Clean Room Polyolefin Tubing |
04576954 SMC® 0.82 Pound (lb) Weight Black Clean Room Polyolefin Tubing |
04576955 SMC® 1.63 Pound (lb) Weight Blue Clean Room Polyolefin Tubing |
|||||
| Description | N/A TPH0425BU-20 Tubing | N/A TPH0425G-20 Tubing | N/A TPH0806W-20 | N/A TPH0425B-20 | N/A TPH0425BU-100 | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TPH0425BU-20 | N/A TPH0425G-20 | N/A TPH0806W-20 | N/A TPH0425B-20 | N/A TPH0425BU-100 | |||||
| Color | N/A Blue | N/A Green | N/A White | N/A Black | N/A Blue | |||||
| Media | N/A Air Nitrogen Water | |||||||||
| Fluid Type | N/A Air Nitrogen Gas Pure Water | |||||||||
| Shore D Hardness | N/A 90 duro | |||||||||
| Length | N/A 20 m | N/A 20 m | N/A 20 m | N/A 20 m | N/A 100 m | |||||
| Minimum Bend Radius | N/A 15 mm | N/A 15 mm | N/A 35 mm | N/A 15 mm | N/A 15 mm | |||||
| Operating Pressure at Room Temperature | N/A 145 psi | N/A 145 psi | N/A 102 psi | N/A 145 psi | N/A 145 psi | |||||
| Tube Inside Diameter | N/A 0.098 in2.5 mm | N/A 0.098 in2.5 mm | N/A 0.236 in6 mm | N/A 0.098 in2.5 mm | N/A 0.098 in2.5 mm | |||||
| Tube Material | N/A Polyolefin Resin | |||||||||
| Tube Outside Diameter | N/A 0.156 in4 mm | N/A 0.156 in4 mm | N/A 0.313 in8 mm | N/A 0.156 in4 mm | N/A 0.156 in4 mm | |||||
| Typical Applications | N/A Clean Room General Purpose Air/Water | |||||||||
| Weight | N/A 0.58 lb | N/A 1.12 lb | N/A | N/A 0.82 lb | N/A 1.63 lb | |||||
|
|
||||||||||