COMPANY HEADER
Print Back
SMC® Fluororesin Tubing
Unit of Measure
Items SMC® Fluororesin Tubing
07410712
SMC® 0.472 Inch (in) Tube Outside Diameter Fluororesin Tubing
SMC® Fluoropolymer (Fluorinated Ethylene Propylene (FEP)) Tubing
04576838
SMC® 0.236 Inch (in) Tube Outside Diameter Fluororesin Tubing
SMC® Fluoropolymer (Fluorinated Ethylene Propylene (FEP)) Tubing
07464906
SMC® 0.236 Inch (in) Tube Outside Diameter Fluororesin Tubing
SMC® Fluoropolymer (Fluorinated Ethylene Propylene (FEP)) Tubing
07170032
SMC® 0.472 Inch (in) Tube Outside Diameter Fluororesin Tubing
SMC® Fluoropolymer (Fluorinated Ethylene Propylene (FEP)) Tubing
05185577
SMC® 0.472 Inch (in) Tube Outside Diameter Fluororesin Tubing
Description N/A TD1209-20 N/A TH0604N-100 N/A TH0806B-20 N/A TH1209B-20 N/A TH1209N-100
Supplier Name N/A SMC®
Manufacturer Part Number N/A TD1209-20 N/A TH0604N-100 N/A TH0806B-20 N/A TH1209B-20 N/A TH1209N-100
Color N/A Translucent N/A Translucent N/A Black (Opaque) N/A Black (Opaque) N/A Translucent
Fluid Type N/A Air Inert Gas Water
Length N/A 20 m N/A 100 m N/A 20 m N/A 20 m N/A 100 m
Material N/A Polytetrafluoroethylene Resin N/A N/A N/A N/A
Material Specification N/A Complies with FDA 177-1550 dissolution test. N/A N/A N/A N/A
Operating Temperature [Max] N/A 500 ºF N/A N/A N/A N/A
Tube Inside Diameter N/A 0.354 in9 mm N/A 0.158 in4 mm N/A 0.158 in4 mm N/A 0.354 in9 mm N/A 0.354 in9 mm
Tube Material N/A Modified Polytetrafluoroethylene (PTFE) N/A Fluoropolymer (Fluorinated ethylene propylene (FEP)) N/A Fluoropolymer (Fluorinated ethylene propylene (FEP)) N/A Fluoropolymer (Fluorinated ethylene propylene (FEP)) N/A Fluoropolymer (Fluorinated ethylene propylene (FEP))
Tube Outside Diameter N/A 0.472 in12 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 0.472 in12 mm
Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
Weight N/A N/A 6.83 lb N/A N/A N/A
Tube Size N/A