COMPANY HEADER
Print Back
PCI Procal Inc. UTRE Series 0.8750 Inch (in) Stud Diameter U-Groove Track Roller (07148418)
Unit of Measure
Items PCI Procal Inc. UTRE Series 0.8750 Inch (in) Stud Diameter U-Groove Track Roller (07148418)
07148418
PCI Procal Inc. UTRE Series 1.6300 Inch (in) Roller Width and 534 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller
PCI Procal Inc. UTR Series 0.4370 Inch (in) Stud Diameter U-Groove Track Roller (07148402)
07148402
PCI Procal Inc. UTR Series 0.7510 Inch (in) Roller Width and 60 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller
PCI Procal Inc. UTR Series 0.4370 Inch (in) Stud Diameter U-Groove Track Roller (07148402)
07148404
PCI Procal Inc. UTR Series 0.7510 Inch (in) Roller Width and 60 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller
PCI Procal Inc. UTR Series 0.4370 Inch (in) Stud Diameter U-Groove Track Roller (07148402)
07148407
PCI Procal Inc. UTR Series 0.8100 Inch (in) Roller Width and 80 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller
PCI Procal Inc. UTR Series 0.4370 Inch (in) Stud Diameter U-Groove Track Roller (07148402)
07148408
PCI Procal Inc. UTR Series 1.2500 Inch (in) Roller Width and 348 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller
Description N/A UTRE-3.50 U-Groove Track Roller Stud N/A UTR-1.50 U-Groove Track Roller Stud N/A UTR-1.75 U-Groove Track Roller Stud N/A UTR-2.00-SS U-Groove Track Roller N/A UTR-2.50-SS U-Groove Track Roller
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A UTRE-3.50 N/A UTR-1.50 N/A UTR-1.75 N/A UTR-2.00 N/A UTR-2.50
Series N/A UTRE N/A UTR N/A UTR N/A UTR N/A UTR
Axial Dynamic Load Capacity N/A 1563 lbf N/A 331 lbf N/A 331 lbf N/A 430 lbf N/A 1101 lbf
Axial Static Load Capacity N/A 534 lbf N/A 60 lbf N/A 60 lbf N/A 80 lbf N/A 348 lbf
Bearing Element N/A Balls - Two Rows
Closure Type N/A Sealed
Eccentric Bushing Length N/A 0.9800 in N/A N/A N/A N/A
Eccentric Stud Diameter N/A 1.1870 in N/A N/A N/A N/A
Eccentricity N/A 0.03 in N/A N/A N/A N/A
Lubrication Type N/A Sealed for Life
UPC Code N/A 841946108142 N/A 841946107848 N/A 841946107862 N/A 841946107893 N/A 841946107916
Operating Temperature Range N/A 250 ºF
Prop 65 N/A
Point Diameter N/A 3.0000 in N/A 1.2500 in N/A 1.5000 in N/A 1.7500 in N/A 2.0000 in
Radial Dynamic Load Capacity N/A 3624 lbf N/A 956 lbf N/A 956 lbf N/A 1231 lbf N/A 2651 lbf
Radial Static Load Capacity N/A 2136 lbf N/A 480 lbf N/A 480 lbf N/A 640 lbf N/A 1394 lbf
Roller Diameter N/A 3.5000 in N/A 1.5000 in N/A 1.7500 in N/A 2.0000 in N/A 2.5000 in
Roller Material N/A Carbon Steel
Roller Shape N/A U-Groove
Roller Width N/A 1.6300 in N/A 0.7510 in N/A 0.7510 in N/A 0.8100 in N/A 1.2500 in
Seal Type N/A Rubber Lip
Stud Diameter N/A 0.8750 in N/A 0.4370 in N/A 0.4370 in N/A 0.5000 in N/A 0.7500 in
Stud Length N/A 2.0000 in N/A 1.0000 in N/A 1.0000 in N/A 1.2500 in N/A 1.7500 in
Thread Length N/A N/A 0.5000 in N/A 0.5000 in N/A 0.6250 in N/A 0.8750 in
Thread Size N/A 7/8-14 N/A 7/16-20 N/A 7/16-20 N/A 1/2-20 N/A 3/4-16
Weight N/A 4.10 lb N/A 0.33 lb N/A 0.460 lb N/A 0.64 lb N/A 1.54 lb
Width to Groove Center N/A 0.8800 in N/A 0.4100 in N/A 0.4100 in N/A 0.4400 in N/A 0.6900 in
Features & Benefits N/A
  • U-Grooved Track Rollers provide multi-direction location and are used with round bar tracks which reduce buildup on the rolling surface
  • Like most locational units, U-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment