COMPANY HEADER
Print Back
PCI Procal Inc. VTRE Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller (02171211)
Unit of Measure
Items PCI Procal Inc. VTRE Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller (02171211)
02171211
PCI Procal Inc. VTRE Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller
PCI Procal Inc. VTR Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller (00088680)
00088680
PCI Procal Inc. VTR Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller
PCI Procal Inc. VTRE Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller (00088700)
00088700
PCI Procal Inc. VTRE Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller
PCI Procal Inc. VTRE Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller (00088700)
00088701
PCI Procal Inc. VTRE Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller
PCI Procal Inc. VTR Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller (00088680)
00088693
PCI Procal Inc. VTR Series 8.5000 Inch (in) Roller Diameter V-Groove Track Roller
Description N/A VTRE-2.00 V-Groove Track Roller N/A VTR-5.5 Grooved Track Roller N/A VTRE-4.50 Grooved Track Roller N/A VTRE-5.50 Grooved Roller N/A VTR-8.5 Grooved Track Roller
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A VTRE-2.00 N/A VTR-5.50 N/A VTRE-4.50 N/A VTRE-5.50 N/A VTR-8.50
Series N/A VTRE N/A VTR N/A VTRE N/A VTRE N/A VTR
Axial Dynamic Load Capacity N/A 430 lbf N/A N/A 5790 lbf N/A 5790 lbf N/A
Axial Static Load Capacity N/A 80 lbf N/A N/A 12000 lbf N/A 12000 lbf N/A
Bearing Element N/A Balls - Two Rows N/A Tapered Rollers N/A Tapered Rollers - Two Rows N/A Tapered Rollers - Two Rows N/A Tapered Rollers
Closure Type N/A Sealed N/A Double Sealed N/A Sealed N/A Sealed N/A Double Sealed
Eccentricity N/A 0.03 in N/A N/A 0.060 in N/A 0.060 in N/A
Lubrication Type N/A Sealed for Life N/A N/A Sealed for Life N/A Sealed for Life N/A
UPC Code N/A 841946108692 N/A N/A 841946108760 N/A 841946108784 N/A
Operating Temperature [Max] N/A 250 ºF N/A N/A 250 ºF N/A 250 ºF N/A
Prop 65 N/A
Point Diameter N/A 1.3750 in N/A 4.0000 in N/A 3.0000 in N/A 4.0000 in N/A 7.0000 in
Radial Dynamic Load Capacity N/A 1231 lbf N/A 14300 lb N/A 14300 lbf N/A 14300 lbf N/A 35830 lb
Radial Static Load Capacity N/A 640 lbf N/A 20000 lb N/A 20000 lbf N/A 20000 lbf N/A 56200 lb
Roller Diameter N/A 2.0000 in N/A 5.5000 in N/A 4.5000 in N/A 5.5000 in N/A 8.5000 in
Roller Material N/A Carbon Steel N/A Chrome Steel N/A Carbon Steel N/A Carbon Steel N/A Chrome Steel
Roller Shape N/A V-Grooved
Roller Width N/A 0.8100 in N/A 2.0000 in N/A 1.9400 in N/A 1.9400 in N/A 3.0000 in
Seal Type N/A Rubber Lip N/A N/A Rubber Dual Lip N/A Rubber Dual Lip N/A
Stud Diameter N/A 0.5000 in N/A 1.2500 in N/A 1.2500 in N/A 1.2500 in N/A 2.5000 in
Stud Length N/A 1.2500 in N/A 2.7500 in N/A 2.5000 in N/A 2.7500 in N/A 5.5000 in
Stud Material N/A
Thread Length N/A 0.6450 in N/A N/A 1.2700 in N/A 1.3950 in N/A
Thread Size N/A 1/2-20 N/A 1-1/4-12 N/A 1-1/4-12 N/A 1-1/4-12 N/A 2-1/2-12
Weight N/A 0.59 lb N/A N/A 7.3600 lb N/A 11.33 lb N/A
Width to Groove Center N/A 0.4200 in N/A N/A 1.0000 in N/A 1.0000 in N/A
Features & Benefits N/A
  • V-Grooved Track Rollers provide dual direction location and are used with "V" tracks which reduce buildup on the rolling surface
  • Like most locational units, V-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment
N/A N/A
  • V-Grooved Track Rollers provide dual direction location and are used with "V" tracks which reduce buildup on the rolling surface
  • Like most locational units, V-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment
N/A
  • V-Grooved Track Rollers provide dual direction location and are used with "V" tracks which reduce buildup on the rolling surface
  • Like most locational units, V-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment
N/A