COMPANY HEADER
Print Back
Daman Tapping Plates
Unit of Measure
Items Daman Tapping Plates
00801709
Daman Size D03 Valve Pattern Tapping Plate
List Price QUOTE
Daman Tapping Plates
00803407
Daman Size D03 Valve Pattern Tapping Plate
List Price QUOTE
Daman Tapping Plates
01981608
Daman Size D03 Valve Pattern Tapping Plate
List Price QUOTE
Daman Tapping Plates
00445073
Daman Size D05 Valve Pattern Tapping Plate
List Price QUOTE
Daman Tapping Plates
00804141
Daman Size D05 Valve Pattern Tapping Plate
List Price QUOTE
Description N/A AD03TPAB4S Plate N/A AD03TPPT4P Tapping Plate N/A AD03TPPT4S Tapping Plate N/A AD05-TP-AB-4S Tapping Plate N/A AD05-TPPT-4S Tapping Plate
Supplier Name N/A Daman Products Company Inc
Manufacturer Part Number N/A AD03TPAB4S N/A AD03TPPT4P N/A AD03TPPT4S N/A AD05TPAB4S N/A AD05TPPT4S
Prop 65 N/A Yes
Height N/A 1 in
Material N/A Aluminum
Maximum Pressure N/A 3000 psi
Port Configuration N/A A & B Ports N/A P & T Ports N/A P & T Ports N/A A & B Ports N/A P & T Ports
Port Location N/A End
Ports N/A Society of Automotive Engineers (SAE) 4 N/A National Pipe Thread (NPT) N/A Society of Automotive Engineers (SAE) 4 N/A Society of Automotive Engineers (SAE) 4 N/A Society of Automotive Engineers (SAE) 4
Port Size N/A N/A 1/4 in N/A N/A N/A
Valve Pattern N/A Size D03 N/A Size D03 N/A Size D03 N/A Size D05 N/A Size D05
Features & Benefits N/A SAE O-ring port recommended over NPT port to promote a leak-free connection.