COMPANY HEADER
Print Back
PCI Procal Inc. YSHE Series 0.3130 Inch (in) Size Eccentric Yoke Roller Shaft (07148661)
Unit of Measure
Items PCI Procal Inc. YSHE Series 0.3130 Inch (in) Size Eccentric Yoke Roller Shaft (07148661)
07148661
PCI Procal Inc. YSHE Series 0.3130 Inch (in) Size Eccentric Yoke Roller Shaft
PCI Procal Inc. YSHE Series 0.3130 Inch (in) Size Eccentric Yoke Roller Shaft (07148661)
07148663
PCI Procal Inc. YSHE Series 0.3750 Inch (in) Size Eccentric Yoke Roller Shaft
PCI Procal Inc. YSHE Series 0.3130 Inch (in) Size Eccentric Yoke Roller Shaft (07148661)
07148665
PCI Procal Inc. YSHE Series 0.5000 Inch (in) Size Eccentric Yoke Roller Shaft
PCI Procal Inc. YSHE Series 0.3130 Inch (in) Size Eccentric Yoke Roller Shaft (07148661)
07148667
PCI Procal Inc. YSHE Series 0.6250 Inch (in) Size Eccentric Yoke Roller Shaft
PCI Procal Inc. YSHE Series 0.3130 Inch (in) Size Eccentric Yoke Roller Shaft (07148661)
07148669
PCI Procal Inc. YSHE Series 0.8750 Inch (in) Size Eccentric Yoke Roller Shaft
Description N/A YSHE-.437 Heavy Duty Yoke Shaft N/A YSHE-.500 Heavy Duty Yoke Shaft N/A YSHE-.625 Heavy Duty Yoke Shaft N/A YSHE-.750 Heavy Duty Yoke Shaft N/A YSHE-1.000 Heavy Duty Yoke Shaft
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A YSHE-.437 N/A YSHE-.500 N/A YSHE-.625 N/A YSHE-.750 N/A YSHE-1.000
Series N/A YSHE
Eccentric Bushing Length N/A 0.8400 in N/A 0.9700 in N/A 1.1900 in N/A 1.5000 in N/A 1.7500 in
Eccentric Bushing Outside Diameter N/A 0.4370 in N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in N/A 1.0000 in
Eccentricity N/A 0.03 in
Head Diameter N/A 0.750 in N/A 0.875 in N/A 1.125 in N/A 1.2500 in N/A 1.750 in
Head Length N/A 0.3800 in N/A 0.4400 in N/A 0.5000 in N/A 0.6300 in N/A 0.7500 in
Hex Size N/A 0.1560 in N/A 0.1560 in N/A 0.2500 in N/A 0.3130 in N/A 0.3130 in
Lubrication Type N/A Sealed for Life
UPC Code N/A 841946109989 N/A 841946110008 N/A 841946110022 N/A 841946110046 N/A 841946110060
Material N/A Carbon Steel
Shaft Length N/A 2.0600 in N/A 2.3800 in N/A 3.0000 in N/A 3.6900 in N/A 4.3100 in
Shaft Size N/A 0.3130 in N/A 0.3750 in N/A 0.5000 in N/A 0.6250 in N/A 0.8750 in
Thread Length N/A 0.3800 in N/A 0.5600 in N/A 0.5600 in N/A 1.0000 in N/A 1.1300 in
Thread Size N/A 5/16-18 N/A 3/8-24 N/A 1/2-20 N/A 5/8-18 N/A 7/8-14
Weight N/A 0.11 lb N/A 0.17 lb N/A 0.3 lb N/A 0.66 lb N/A 1.5 lb
Features & Benefits N/A PCI precision carbon steel yoke shafts are carefully designed and machined to tight tolerances to ensure optimum fit and dependable performance with Yoke Type Load Bearing Roller Assemblies.