COMPANY HEADER
Print Back
20150 ACME Nut 1-1/2-10 RH
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 20150

Dynamic Torque

N/A 11250 in·lb

Efficiency Rating

N/A 15 %

Material

N/A Bronze

Nominal Screw Diameter

N/A 1.5000 in

Static Torque Capacity

N/A 36000 in·lb

Thread Direction

N/A Right Hand

Threads Per Inch

N/A 10

Torque

N/A 0.110 in·lb

Weight

N/A 1.28 lb

Features & Benefits

Features & Benefits

N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.