COMPANY HEADER
Print Back
15905 TR40 x 7 Lead Screw 1800 mm
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 15905

American Corps of Mechanical Engineering (ACME) Screw Type

N/A American Corps of Mechanical Engineering (ACME) Screw Metric

Lash (Maximum Axial)

N/A 905 in

Length

N/A 1800 mm

Material

N/A 4140 - Alloy Steel

Nominal Rod Diameter

N/A 40 mm

Nominal Screw Diameter

N/A 40 mm

Pitch Size

N/A 7 mm

Minimum Root Diameter

N/A 8.16 in

Starts

N/A 1

Thread Direction

N/A Right Hand

Threads Per Inch

N/A 40

Weight

N/A 0.32 lb/ft

Features & Benefits

Features & Benefits

N/A
  • Nook Industries Offers the largest selections of rolled acme screw sizes in the industry.
  • Rolled thread screws are cost effective and are stocked for quick delivery.
  • PowerAcâ„¢ Inch ACME screws and nuts include a centralizing (C) thread form to prevent wedging and binding.
  • When compared to general-purpose thread forms , centralizing threads are manufactured with tighter tolerances and reduced clearance on the major diameter.