COMPANY HEADER
Print Back
802922
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 802922

Actuation

N/A Air/Spring

Backlash

N/A 0.28 º

Bore Size

N/A 1-1/2 in

Bore Type

N/A Straight

Cable Length (Proximity Sensor)

N/A 3 ft

Clutch Air Chamber Volume when New

N/A 1.560 in³

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 54.72 lb·in²

Finish

N/A Nickel Plated

UPC Code

N/A 662284196697

Maximum Speed

N/A 1200 rpm

Maximum Pressure

N/A 6.9 bar

Maximum Static Clutch Torque

N/A 4190 in·lb

Minimum Engagement Pressure

N/A 15 psi

Minimum Sprocket Size

N/A 40/40T 50/30T 60/26T 80/20T

Minimum Static Torque Capacity

N/A 900 in·lb

Number of Engagement Positions at 360 Degree

N/A 1

Open or Enclosed Design

N/A Enclosed

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Ingress Protection (IP55) National Electrical Manufacturers Association (NEMA) MG1-2006 1.26.6 (Waterproof Machines) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 25.20 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 28.50 lb

Features & Benefits

Features & Benefits

N/A Air Engaged, Shaft Mounted, Straight Bore, Enclosed, Torque Limiters