COMPANY HEADER
Print Back
801851 TL20A 1.000" Bore, Air, Special
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801851

Actuation

N/A Air/Spring

Backlash

N/A 0.38 º

Bore Size

N/A 1 in

Bore Type

N/A Straight

Cable Length (Proximity Sensor)

N/A 3 ft

Clutch Air Chamber Volume when New

N/A 0.780 in³

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 13.54 lb·in²

Air Chamber Finish

N/A Bare Machined Aluminum

Pilot Finish

N/A Black Oxide

UPC Code

N/A 662284192774

Maximum Speed

N/A 1800 rpm

Maximum Pressure

N/A 6.9 bar

Maximum Static Clutch Torque

N/A 860 in·lb

Minimum Engagement Pressure

N/A 15 psi

Minimum Sprocket Size

N/A 35/40T 40/30T 50/24T 60/21T

Minimum Static Torque Capacity

N/A 210 in·lb

Number of Engagement Positions at 360 Degree

N/A 1

Open or Enclosed Design

N/A Open

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 6.05 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 16 lb

Features & Benefits

Features & Benefits

N/A Air Engaged, Shaft Mounted, Straight Bore, Enclosed, Torque Limiters