Supplier Name |
N/A US Motors (Nidec) |
Manufacturer Part Number |
N/A HW3V2E2 |
Base Speed |
N/A 1455 rpm1765 rpm |
Motor Power |
N/A 3 hp |
Duty/Condition Type |
N/A Continuous Duty |
Enclosure Type |
N/A TEFC (Totally Enclosed Fan Cooled) |
Frame Material |
N/A Cast Iron |
Frame Size |
N/A 182T |
Frequency Rating |
N/A 50 Hz60 Hz |
Harmonization Code |
N/A 8501.52.4000 |
Phase |
N/A 3 |
Number of Poles |
N/A 4 |
Motor Supply Voltage |
N/A 190 V230 V380 V460 V |
Mounting Type |
N/A Footed Horizontal |
National Electrical Manufacturers Association (NEMA) Design Class |
N/A B |
Synchronous Speed |
N/A 1800 rpm |
Weight |
N/A 100.00 lb |