COMPANY HEADER
Print Back
10 HP 1760 & 1445 RPM HVW10V2E6 230/460 & 190/380 V 60 & 50 HZ 215T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A HVW10V2E6

Base Speed

N/A 1445 rpm1760 rpm

Motor Power

N/A 10 hp

Enclosure Type

N/A TEAO (Totally Enclosed Air Over)

Frame Material

N/A Cast Iron

Frame Size

N/A 215T

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 11.90 A23.80 A

Full Load Efficiency

N/A 91.70 %

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP55)

Phase

N/A 3

Number of Poles

N/A 4

Motor Supply Voltage

N/A 190 V230 V380 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Overall Length (C-Dimension)

N/A 17.00 in

Service Factor

N/A 1.15

Synchronous Speed

N/A 1800 rpm

Weight

N/A 175.00 lb