COMPANY HEADER
Print Back
5 HP 1170 & 965 RPM HVW5V3E6 230/460 & 190/380 V 60 & 50 HZ 215T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A HVW5V3E6

Base Speed

N/A 1170 rpm965 rpm

Motor Power

N/A 5 hp

Enclosure Type

N/A TEAO (Totally Enclosed Air Over)

Frame Material

N/A Cast Iron

Frame Size

N/A 215T

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 14.00 A7.00 A

Full Load Efficiency

N/A 90.2 %

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP55)

Phase

N/A 3

Number of Poles

N/A 6

Motor Supply Voltage

N/A 190 V230 V380 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Overall Length (C-Dimension)

N/A 17.00 in

Service Factor

N/A 1.15

Synchronous Speed

N/A 1200 rpm

Weight

N/A 175.00 lb