COMPANY HEADER
Print Back
3 hp, 1175 and 970 rpm, SV3E3E3, 230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A SV3E3E3

Base Speed

N/A 1175 rpm970 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Air Over (TEAO)

Frame Material

N/A Steel

Frame Size

N/A 213T

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 4.50 A9.10 A

Full Load Efficiency

N/A 87.50 %

Harmonization Code

N/A 8501.52.4000

Insulation Class

N/A F

Type

N/A Refrigeration Motor

Power for 6 Poles

N/A 3 hp

Phase

N/A 3

Number of Poles

N/A 6

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.38 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1200 rpm

Weight

N/A 84.89 lb