COMPANY HEADER
Print Back
1/7.5 7.8 1669 TEFC 230 42R
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 1669

Capacitor

N/A 494 01002 Required (Sold Separately)

Duty / Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 0.78 A

Full Load Torque

N/A 341 inĀ·lb

Gear Ratio

N/A 180:1

Harmonization Code

N/A 8501.40.2020

Input Power

N/A 1/7 hp

Insulation Class

N/A B

Ingress Protection Rating

N/A Ingress Protection (IP20)

Motor Phase

N/A 1 hp

Motor Supply Voltage

N/A 230 V

Mounting Type

N/A Face

National Electrical Manufacturers Association (NEMA) Frame

N/A 42R

Output Speed

N/A 7.8 rpm

Overhung Load

N/A 200 lb

Shaft Type

N/A Parallel

Stage

N/A 4

Standards Met

N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)

Weight

N/A 15.300 lb