Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 7602030-TVP |
Bore Diameter |
N/A 30 mm |
Cage Material |
N/A Polyamide |
Closure Type |
N/A Open |
Contact Angle |
N/A 60 º |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 3800 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature [Max] |
N/A +120 ºC |
Outer Ring Width |
N/A 16 mm |
Outside Diameter |
N/A 62 mm |
Overall Width |
N/A 16 mm |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 27500 N |
Radial Static Load Capacity |
N/A 66000 N |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 7602 |