COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Angular Contact Bearings
>
NTN Angular Contact Bearings
> Item # 00141187
Item # 00141187, NTN BST Series Angular Contact Bearing
BST30X62-1BDFP4 Ball Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
BST30X62-1BDFP4
Series
N/A
BST
Closure Type
N/A
Open
Finish/Coating
N/A
Uncoated
Internal Clearance
N/A
C0
Precision Rating
N/A
Not Rated
Weight
N/A
0.92 lb