COMPANY HEADER
Print Back
7204
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7204

Series

N/A 72

Bore Diameter

N/A 20 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 30 ยบ

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 23000 rpm

Outside Ring Width

N/A 14 mm

Outside Diameter

N/A 47 mm

Overall Width

N/A 14 mm

Precision Rating

N/A Not Rated

Radial Dynamic Load Capacity

N/A 3250 lb

Radial Static Load Capacity

N/A 1890 lb

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Weight

N/A 0.230 lb