Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCC319 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 95 mm |
Duty Type |
N/A Heavy Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Housing Width |
N/A 72 mm |
Inner Ring Width |
N/A 103 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Outside Diameter |
N/A 240 mm |
Radial Dynamic Load Capacity |
N/A 15600 kgf |
Radial Static Load Capacity |
N/A 12100 kgf |
Replacement Bearing |
N/A UC319 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCC300 |