COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UELC210-32

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 2 in

Duty Type

N/A Normal Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Cast Iron

Housing Width

N/A 1-15/32 in

Inner Ring Width

N/A 2-5/64 in

Locking Device

N/A Accu-Loc

Lubrication Type

N/A Lubrication Fitting

Outside Diameter

N/A 4-9/16 in

Radial Dynamic Load Capacity

N/A 7940 lbf

Radial Static Load Capacity

N/A 5220 lbf

Replacement Bearing

N/A UE210-32

Seal Type

N/A Contact with Slinger

Series

N/A UELC200