Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A 601VBF53 |
UPC Code |
N/A 637400410100 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A Case Hardened Carbon Steel |
Bore Diameter |
N/A 0.28 in |
Closure Type |
N/A Banded |
Dynamic Load Capacity |
N/A 304 lbf |
Maximum Speed |
N/A 1000 rpm |
Operating Temperature [Max] |
N/A 300 ºF |
Outside Diameter |
N/A 0.84 in |
Overall Width |
N/A 0.333 in |
Outside Diameter Design |
N/A Flat |
Precision Rating |
N/A Unground |
Separable or Banded |
N/A Banded |
Thrust Bearing Type |
N/A Single-Direction |
Cage Material |
N/A None |
Weight |
N/A 0.03 lb |