Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A 603VBF53 |
UPC Code |
N/A 637400410261 |
Series |
N/A 600 |
Bearing Material |
N/A Case Hardened Carbon Steel |
Bore Diameter |
N/A 0.5000 in |
Dynamic Load Capacity |
N/A 780 lbf |
Maximum Speed |
N/A 1000 rpm |
Operating Temperature [Max] |
N/A 300 ºF |
Outside Diameter |
N/A 1.2650 in |
Overall Width |
N/A 0.4370 in |
Outside Diameter Design |
N/A Flat |
Precision Rating |
N/A Not Rated/Unground |
Separable or Banded |
N/A Banded |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.92 lb |