COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A 619VBF18

UPC Code

N/A 637400412449

Prop 65

N/A Yes

Bearing Material

N/A Case Hardened Carbon Steel

Bore Diameter

N/A 1.46 in

Bore Type

N/A Round

Closure Type

N/A Banded

Dynamic Load Capacity

N/A 1794 lbf

Maximum Speed

N/A 1000 rpm

Operating Temperature [Max]

N/A 300 ºF

Outside Diameter

N/A 2.47 in

Overall Width

N/A 0.625 in

Outside Diameter Design

N/A Flat

Precision Rating

N/A Unground

Separable or Banded

N/A Banded

Thrust Bearing Type

N/A Single-Direction

Cage Material

N/A None

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Weight

N/A 0.43 lb

Applications

Applications

N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery

Features & Benefits

Features & Benefits

N/A
  • These bearings are shipped oiled with a rust preventative
  • Soft steel band offers ease of installation
  • Full complement of balls for increased capacity
  • Suitable for lower speed applications of up to 1000 rpm
  • Soft steel band serves as a dust shield