COMPANY HEADER
Print Back
D3H-AA2SS Diaphragm SW 3 setpoint 3 psi 1/4" NPT
Unit of Measure

Specifications

Manufacturer Part Number

N/A D3H-AA2SS

Supplier Name

N/A Barksdale Inc

Pressure

N/A 3 psi

Thread Connection Size

N/A 1/4 in

Thread Connection

N/A National Pipe Thread (NPT)