COMPANY HEADER
Print Back
29602-0045 GUARDIAN® Bronze Flange
Unit of Measure

Specifications

Brands

N/A KLOZURE® GUARDIAN®

Supplier Name

N/A Garlock

Manufacturer Part Number

N/A 29602-0045

Continuous Temperature Range

N/A -22 to 400 ºF

Harmonization Code

N/A 8487900040.US

Lip Material

N/A Labyrinth

Maximum Shaft Surface Speed

N/A 12000 fpm

Misalignment Tolerance

N/A 0.020 in

Outside Diameter

N/A 2.3790 in

Pressure Tolerance

N/A Ambient

Shaft Diameter

N/A 1.3789 in

Weight

N/A 0.98 lb

Width

N/A 0.7000 in

Typical Applications

N/A Aluminum Industry Chemical Industry Energy Efficient Applications Exceptional Bearing Protection Food and Pharmaceutical Industry Gearboxes Hydroelectric Industry Mining Industry Motors Oil and Gas Industry Other Industrial Applications Power Generation Industry Primary Metals Industry Pulp and Paper Industry Pumps Rotating Applications Steel Industry Wind Turbine Industry

Rotor/Stator Material

N/A Bronze

Unitizing Ring Material

N/A Filled Polytetrafluoroethylene (PTFE)

O-Ring Material

N/A FKM

Flange Size

N/A 0.325 in

Design

N/A Flanged Design