COMPANY HEADER
Print Back
W-12 Washer
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A W-12

Bore Diameter

N/A 2.4000 in

Compatible Lock Nut Number

N/A N 12

Material

N/A Steel

Outside Diameter Over Tangs

N/A 3.344 in

Series

N/A W

Tang Thickness

N/A 0.053 in