Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB31 |
Bore Diameter |
N/A 155 mm |
Compatible Lock Nut Number |
N/A KM31 |
Face Diameter |
N/A 182 mm |
Key Width |
N/A 16 mm |
UPC Code |
N/A 4012801559805 |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 212 mm |
Series |
N/A MB |
Tang Thickness |
N/A 2.5 mm |
Tang Width |
N/A 16 mm |