Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB33 |
Bore Diameter |
N/A 165 mm |
Compatible Lock Nut Number |
N/A KM33 |
Face Diameter |
N/A 193 mm |
Key Width |
N/A 18 mm |
UPC Code |
N/A 4012801224574 |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 222 mm |
Series |
N/A MB |
Tang Thickness |
N/A 2.5 mm |
Tang Width |
N/A 16 mm |