Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB17 |
Bore Diameter |
N/A 85 mm |
Compatible Lock Nut Number |
N/A KM17 |
Face Diameter |
N/A 102 mm |
Key Width |
N/A 10 mm |
UPC Code |
N/A 4026677158543 |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 119 mm |
Series |
N/A MB |
Tang Thickness |
N/A 1.75 mm |
Tang Width |
N/A 8 mm |