Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB18 |
Bore Diameter |
N/A 90 mm |
Compatible Lock Nut Number |
N/A KM18 |
Face Diameter |
N/A 108 mm |
Key Width |
N/A 10 mm |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 126 mm |
Series |
N/A MB |
Tang Thickness |
N/A 1.8 mm |
Tang Width |
N/A 10 mm |