Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB6 |
Bore Diameter |
N/A 30 mm |
Compatible Lock Nut Number |
N/A KM6 |
Face Diameter |
N/A 38 mm |
Key Width |
N/A 5 mm |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 49 mm |
Series |
N/A MB |
Tang Thickness |
N/A 1.25 mm |
Tang Width |
N/A 5 mm |
Weight |
N/A 17.16 lb |