Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB11 |
Bore Diameter |
N/A 55 mm |
Compatible Lock Nut Number |
N/A KM11 |
Face Diameter |
N/A 67 mm |
Key Width |
N/A 8 mm |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 81 mm |
Series |
N/A MB |
Tang Thickness |
N/A 1.5 mm |
Tang Width |
N/A 7 mm |
Weight |
N/A 43.12 lb |