Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB23 |
Bore Diameter |
N/A 115 mm |
Compatible Lock Nut Number |
N/A KM23 |
Face Diameter |
N/A 137 mm |
Key Width |
N/A 12 mm |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 159 mm |
Series |
N/A MB |
Tang Thickness |
N/A 2 mm |
Tang Width |
N/A 12 mm |
Weight |
N/A 0.24 lb |