Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB26 |
Bore Diameter |
N/A 130 mm |
Compatible Lock Nut Number |
N/A KM26 |
Face Diameter |
N/A 149 mm |
Key Width |
N/A 14 mm |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 175 mm |
Series |
N/A MB |
Tang Thickness |
N/A 2 mm |
Tang Width |
N/A 12 mm |
Weight |
N/A 0.250 lb |