Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB36 |
Bore Diameter |
N/A 180 mm |
Compatible Lock Nut Number |
N/A KM36 |
Face Diameter |
N/A 203 mm |
Key Width |
N/A 20 mm |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 242 mm |
Series |
N/A MB |
Tang Thickness |
N/A 2.5 mm |
Tang Width |
N/A 18 mm |
Weight |
N/A 0.59 lb |