Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB20 |
Bore Diameter |
N/A 100 mm |
Compatible Lock Nut Number |
N/A KM20 |
Face Diameter |
N/A 120 mm |
Key Width |
N/A 12 mm |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 142 mm |
Series |
N/A MB |
Tang Thickness |
N/A 1.8 mm |
Tang Width |
N/A 10 mm |