Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A MB7 |
Bore Diameter |
N/A 35 mm |
Compatible Lock Nut Number |
N/A KM7 |
Face Diameter |
N/A 44 mm |
Key Width |
N/A 6 mm |
Material |
N/A Steel |
Outside Diameter Over Tangs |
N/A 57 mm |
Series |
N/A MB |
Tang Thickness |
N/A 1.25 mm |
Tang Width |
N/A 5 mm |