Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A KM9 |
Face Diameter |
N/A 56 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A MB9 |
Material |
N/A Steel |
Outside Diameter |
N/A 65 mm |
Overall Nut Width |
N/A 10 mm |
Series |
N/A KM |
Slot Depth |
N/A 2.5 mm |
Slot Width |
N/A 6 mm |
Thread Size |
N/A M45 x 1.5 |
Weight |
N/A 0.24 lb |